Type 2 surge arrester - VAL-MS 320/3+0-FM - 2920243

Surge arrester for 4-conductor power supply systems (L1, L2, L3, PEN), consisting of a base element with remote indication contact and protective connectors, for mounting on NS 35.

Price:

Save money: Best price starts from {0} pieces!

Overview

Technical data

Accessories

Approvals

Downloads

Drawings



Dimensional drawing  

Dimensional drawing

Product drawing  

Product drawing



Circuit diagram  

Circuit diagram

Back to top

Dimensions

Height 98.7 mm
Width 53.4 mm
Depth 65.7 mm (incl. DIN rail 7.5 mm)
Horizontal pitch 3 Div.
Back to top

Ambient conditions

Degree of protection IP20 (only when all terminal points are used)
Ambient temperature (operation) -40 °C ... 80 °C
Ambient temperature (storage/transport) -40 °C ... 80 °C
Altitude ≤ 2000 m (amsl (above mean sea level))
Permissible humidity (operation) 5 % ... 95 %
Shock (operation) 25g (Half-sine / 11 ms / 3x ±X, ±Y, ±Z)
Vibration (operation) 5g (10 ... 500 Hz / 2.5 h / X, Y, Z)
Back to top

General

IEC test classification II
T2
EN type T2
IEC power supply system TN-C
Mode of protection L-PEN
Mounting type DIN rail: 35 mm
Color jet black RAL 9005
Housing material PA 6.6
PBT
Degree of pollution 2
Flammability rating according to UL 94 V-0
Type DIN rail module, two-section, divisible
Number of positions 3
Surge protection fault message Optical, remote indicator contact
Back to top

Protective circuit

Nominal voltage UN 240/415 V AC (TN-C)
Nominal frequency fN 50 Hz (60 Hz)
Maximum continuous voltage UC 335 V AC
Rated load current IL 80 A
Residual current IPE ≤ 1.35 mA
Standby power consumption PC ≤ 450 mVA
Nominal discharge current In (8/20) µs 20 kA
Maximum discharge current Imax (8/20) µs 40 kA
Short-circuit current rating ISCCR 25 kA
Voltage protection level Up ≤ 1.5 kV
Residual voltage Ures ≤ 1.5 kV (at In)
≤ 1.3 kV (at 10 kA)
≤ 1.2 kV (at 5 kA)
≤ 1.1 kV (at 3 kA)
TOV behavior at UT 415 V AC (5 s / withstand mode)
440 V AC (120 min / safe failure mode)
Response time tA ≤ 25 ns
Max. backup fuse with V-type through wiring 80 A (gG)
Max. backup fuse with branch wiring 125 A (gG)
Back to top

Indicator/remote signaling

Switching function Changeover contact
Operating voltage 5 V AC ... 250 V AC
30 V DC
Operating current 5 mA AC ... 1.5 A AC
1 A DC
Connection method Plug-in/screw connection via COMBICON
Screw thread M2
Tightening torque 0.25 Nm
Stripping length 7 mm
Conductor cross section flexible 0.14 mm² ... 1.5 mm²
Conductor cross section solid 0.14 mm² ... 1.5 mm²
Conductor cross section AWG 28 ... 16
Back to top

Connection data

Connection method Screw connection
Screw thread M5
Tightening torque 3 Nm (1.5 mm² ... 16 mm²)
4.5 Nm (25 mm² ... 35 mm²)
Stripping length 16 mm
Conductor cross section flexible 1.5 mm² ... 25 mm²
Conductor cross section solid 1.5 mm² ... 35 mm²
Conductor cross section AWG 15 ... 2
Connection method Fork-type cable lug
Conductor cross section flexible 1.5 mm² ... 16 mm²
Back to top

UL specifications

SPD Type 4CA
Maximum continuous operating voltage MCOV (L-L) 640 V AC
Maximum continuous operating voltage MCOV (L-G) 320 V AC
Nom. voltage 240 V AC
Mode of protection L-L
L-G
Power distribution system Delta
Nominal frequency 50/60 Hz
Measured limiting voltage MLV (L-L) 2900 V
Measured limiting voltage MLV (L-G) 2720 V
Nominal discharge current In (L-L) 20 kA
Nominal discharge current In (L-G) 20 kA
Back to top

UL indicator/remote signaling

Operating voltage 125 V AC
Operating current 1 A AC
Tightening torque 4 lbf-in.
Conductor cross section AWG 30 ... 14
Back to top

UL connection data

Conductor cross section AWG 10 ... 2
Tightening torque 30 lbf-in.
Back to top

Standards and Regulations

Standards/regulations IEC 61643-11 2011
EN 61643-11 2012
Back to top

Environmental Product Compliance

China RoHS Environmentally Friendly Use Period = 50 years
For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”
Back to top

Classifications

ECLASS

ECLASS 10.0.1 27130805
ECLASS 11.0 27130805
ECLASS 4.0 27130800
ECLASS 4.1 27130800
ECLASS 5.0 27130800
ECLASS 5.1 27130800
ECLASS 6.0 27130800
ECLASS 7.0 27130805
ECLASS 9.0 27130805
Back to top

ETIM

ETIM 2.0 EC000941
ETIM 3.0 EC000941
ETIM 4.0 EC000941
ETIM 6.0 EC000941
ETIM 7.0 EC000941
Back to top

UNSPSC

UNSPSC 6.01 30212010
UNSPSC 7.0901 39121610
UNSPSC 11 39121610
UNSPSC 12.01 39121610
UNSPSC 13.2 39121620
UNSPSC 18.0 39121620
UNSPSC 19.0 39121620
UNSPSC 20.0 39121620
UNSPSC 21.0 39121620
Back to top

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback