Lightning/surge arrester type 1/2 - VAL-MS-T1/T2 48/12.5/1+1/1U/FM - 2909629

Universal varistor-based plug-in lightning/surge arrester for 48 V DC applications with grounded return conductor (positive pole), without risk assessment for Lightning Protection Levels III and IV, with remote indication contact.

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Rack-mount 1U panel applications
  • Dual-channel, panel mountable surge protective device
  • Orthogonal mounting orientation to plug
  • Base element with floating remote indication contact
Logo

Key Commercial Data

Orderkey 2909629
Packing unit 1 pc
Catalog page Page 49 (C-4-2019)
GTIN 4055626370545
Weight per Piece (excluding packing) 200.000 g
Custom tariff number 85363010
Country of origin US (United States)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback