Type 2 surge arrester - VAL-SEC-T2-2C-350 - 2905342

Plug-in surge arrester, in accordance with Type 2/Class II, for 2-phase power supply networks with combined PE and N installed in one conductor (3-conductor system: L1, L2, PEN).

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Varistor arrester with a low leakage current
  • Extremely narrow design, just 12 mm per position
  • High continuous voltage of 350 V AC for 230/400 V AC networks with high voltage fluctuations
  • Pluggable
  • Low voltage protection level of 1.5 kV
  • Optical, mechanical status indicator
  • Plugs can be checked with CHECKMASTER 2
Logo

Key Commercial Data

Orderkey 2905342
Packing unit 1 pc
Catalog page Page 55 (C-4-2019)
GTIN 4046356948265
Weight per Piece (excluding packing) 220.000 g
Custom tariff number 85363030
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback