Power terminal block - MINI MCR-SL-PTB-FM-SP - 2902959

The figure shows a version with a screw connection

The MINI MCR-SL-PTB-FM(-SP) power terminal block is used to supply the supply voltage to the DIN rail connector. The FM power terminal block offers the additional function of monitoring in combination with the fault monitoring module. Spring-cage connection.

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Product Description

The MINI MCR-SL-PTB-FM(-SP) power terminal block is used to supply the supply voltage to the DIN rail connector.
Two separate voltage inputs enable redundant and diode-decoupled power supply up to a maximum current of 2 A. The FM power terminal block offers additional functions, monitoring in combination with the MINI MCR-SL-FM-RO fault monitoring module (Order No. 2902961, 2902962), flexible redundant supply of one or both module sides, and an extended supply voltage range of 0 ... 30 V DC.

Key Commercial Data

Orderkey 2902959
Packing unit 1 pc
Catalog page Page 117 (C-7-2015)
Weight per Piece (excluding packing) 97.000 g
Custom tariff number 85369010
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback