Bus coupler - IL DN BK DI8 DO4-PAC - 2897211

Inline, Bus coupler, DeviceNet™, TWIN COMBICON, Digital inputs: 8, 24 V DC, connection method: 3-wire, Digital outputs: 4, 24 V DC, 500 mA, connection method: 3-wire, transmission speed in the local bus: 500 kbps / 2 Mbps, degree of protection: IP20, including Inline connectors and marking fields

Price:

Overview

Technical data

Accessories

Downloads

Product Description

The bus coupler with integrated I/Os is intended for use within a DeviceNet™ network and represents the link to the Inline I/O system.
Up to 61 Inline devices can be connected to the bus coupler.
A corresponding EDS file is available for integrating the Inline station into the programming system.
This file can be downloaded via the product at phoenixcontact.net/products.

Your advantages

  • DeviceNet™ connection using TWIN-COMBICON plug
  • 62 terminals can be connected
  • Automatic speed detection of the system bus
  • Address can be set via DIP switches or software
  • Slave function in DeviceNet™ network
Logo

Key Commercial Data

Orderkey 2897211
Packing unit 1 pc
Catalog page Page 129 (C-6-2017)
GTIN 4046356103015
Weight per Piece (excluding packing) 352.400 g
Custom tariff number 85176200
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback