Industrial Ethernet Switch - FL SWITCH 4808E-16FX SM ST-4GC - 2891086

Rack-mount managed Ethernet switch meets IEC 61850-3 and IEEE 1613. Provides eight RJ45 ports at 10/100 Mbps, 16 ST SM fiber ports at 100 Mbps and four gigabit combo ports (10/100/1000 Mbps RJ45 connection; 1000 Mbps fiber optic connection requires 1000 Mbps SFP module).

Price:

Overview

Technical data

Accessories

Downloads

 

Package Slip

Description Language Revision
[pdf, 985 KB] Package Slip
Installation instructions
3313F.pdf
International
F
 

Manual

Description Language Revision
[pdf, 11 MB] Manual
Managed industrial switch
3050_en_T.pdf
English
T
[pdf, 11 MB] Manual
Managed industrial switch
3050_de_T.pdf
German
T
[pdf, 12 MB] Manual
Managed industrial switch
3050_pl_K.pdf
Polish
K
[pdf, 9 MB] Manual
Managed industrial switch
3050_ru_K.pdf
Russian
K
[pdf, 767 KB] Manual
Basic security for industrial networks
3637_en_A.pdf
English
A
[pdf, 771 KB] Manual
Basic security for industrial networks
3637_de_A.pdf
German
A
 

Application Note

Description Language Revision
[pdf, 1 MB] Application Note
Measures to protect network-capable devices with Ethernet connection against unauthorized access
107913_en_01.pdf
English
01
[pdf, 1 MB] Application Note
Measures to protect network-capable devices with Ethernet connection against unauthorized access
107913_de_01.pdf
German
01
[pdf, 321 KB] Application Note
Transferring configuration files to and from FL SWITCH switches
3480_en_A.pdf
English
A
[pdf, 324 KB] Application Note
Transferring configuration files to and from FL SWITCH switches
3480_de_A.pdf
German
A
[pdf, 298 KB] Application Note
Upgrading the firmware on FL SWITCH... network switches
3488_en_A.pdf
English
A
[pdf, 295 KB] Application Note
Upgrading the firmware on FL SWITCH... network switches
3488_de_A.pdf
German
A
[pdf, 657 KB] Application Note
Configuring the FL SWITCH 30..., FL SWITCH 40..., and FL SWITCH 48...E for RADIUS IEEE 802.1x port authentication with FreeRADIUS server (Linux)
3491_en_C.pdf
English
C
[pdf, 663 KB] Application Note
Configuring the FL SWITCH 30..., FL SWITCH 40..., and FL SWITCH 48...E for RADIUS IEEE 802.1x port authentication with FreeRADIUS server (Linux)
3491_de_C.pdf
German
C
[pdf, 1 MB] Application Note
Configuring the FL SWITCH for RADIUS IEEE 802.1x port authentication with Cisco® Secure ACS systems
3503_en_A.pdf
English
A
[pdf, 1 MB] Application Note
Configuring the FL SWITCH for RADIUS IEEE 802.1x port authentication with Cisco® Secure ACS systems
3503_de_A.pdf
German
A
[pdf, 403 KB] Application Note
Upgrading/downgrading the FL SWITCH firmware via NET-SNMP and BASH shell script
3508_en_B.pdf
English
B
[pdf, 407 KB] Application Note
Upgrading/downgrading the FL SWITCH firmware via NET-SNMP and BASH shell script
3508_de_B.pdf
German
B
[pdf, 64 KB] Application Note
FL SWITCH 3050 User Manual addendum
3919_en_A.pdf
English
A
[pdf, 67 KB] Application Note
FL SWITCH 3050 User Manual addendum
3919_de_A.pdf
German
A
 

CAD data

Description Language Revision
[dxf, 1 MB] CAD data
DXF file
2891086_Kundenzeichnung.dxf
International
[stp, 1 MB] CAD data
STEP file
2891086_FL_SWITCH_4808E_16FX_SM_ST_4GC-select.stp
International
 

Software

Description Language Revision
[exe, 682 KB] Software
BootP IP addressing tool
SHA256 Checksum:
0d677be83b2cade69280bd1924e6b15056719bb3ffbb6b0d96698bb82715bed4
IPAssign_v1.1.3.exe
English
1.1.3
[zip, 2 KB] Software
BASH shell file referenced in Technical note 3508.
Version 1.01 improves the ping reply verification in the SW_IS_NOT_Alive function.
SHA256 Checksum:
b6b648ac3bca3a825395a8060c56b6e86e5e4d0313e35fe26937f19e7f0fb021
Fw_Upgrade_Script.zip
International
1.01
 

Firmware

Description Language Revision
[pdf, 151 KB] Firmware
Firmware release notes
SHA256 Checksum:
6db86ff0bee036d760e7699890a2e7bd84e36aa0bd8abadc995daf8d83ac181b
FirmwareReleaseNotes_3k_4k_4800_v1_35_EN.pdf
English
1.35/2.00
[zip, 7 MB] Firmware
Initial firmware release
SHA256 Checksum:
b4806e71c3e931daf6f138a88f547fc266cd2808192aee8fa006b889a9740157
FL_SWITCH_4800_v1_21.zip
International
1.21
[zip, 7 MB] Firmware
Security update and improved VLAN management
SHA256 Checksum:
c661faa46c486cf448a790f00148f701d1061c8e828e9a0964c6c38beeb217e9
FL_SWITCH_4800_v1_22.zip
International
1.22
[zip, 7 MB] Firmware
Firmware update adds extended ring path control, native VLAN ID can be modified when the port is tagged, changed default trust mode with QoS enabled, various bug fixes.
SHA256 Checksum:
4b9aee34cd7b41e32d42ca393d379c3a4d82c3a09cdb51c024f5eb5d679578fa
FL_SWITCH_4800_v1_30.zip
International
1.30
[zip, 7 MB] Firmware
Firmware update adds HTTPS web connection with TLS 2048-bit group, extended ring failures are logged in the "Event Table" page, SNTP server functionality, FREAK security feature, enhanced SNTP web, and SNMP interfaces
SHA256 Checksum:
f9d43e0e6e86f27a5cf18faadbe518236d78cb9c4b29746e103213135294e147
FL_SWITCH_4800_v1_31.zip
International
1.31
[zip, 7 MB] Firmware
Firmware update adds additional secure HTTP options, ability to disable "Monitor" mode, and additional security enhancements.
SHA256 Checksum:
182e5431a13fc3679cbe109c6ea46792fc5960c1e2229f8753f244724bd4e112
FL_SWITCH_4800_v1_33.zip
International
1.33
[zip, 7 MB] Firmware
Firmware adds Modbus/TCP, binary configuration file support, and security enhancements.
SHA256 Checksum:
544c49f791715a1f10a8f5c30bdbd5af3ec40d827e480301a06f752bb2135442
FL_SWITCH_4800_v1_34.zip
International
1.34
[zip, 7 MB] Firmware
Firmware update provides security enhancements
SHA256 Checksum:
fbdcc5b98577d67602033162fb0c85bfd479fa8a7d72b45551a08b89d84871ce
FL_SWITCH_4800_v1_35.zip
International
1.35
 

Tender Text

Description Language Revision
[zip, 3 KB] Tender Text
Tender text (.txt, .x81, .d81)
2891086_nl.zip
Dutch
Feb 26, 2021
[zip, 3 KB] Tender Text
Tender text (.txt, .x81, .d81)
2891086_en.zip
English
Feb 26, 2021
[zip, 3 KB] Tender Text
Tender text (.txt, .x81, .d81)
2891086_fr.zip
French
Feb 26, 2021
[zip, 3 KB] Tender Text
Tender text (.txt, .x81, .d81)
2891086_de.zip
German
Feb 26, 2021
 

Various

Description Language Revision
[pdf, 4 MB] Various
In the first part of Industrial Ethernet Basics, Phoenix Contact provides their expertise in the field of industrial network technology as a reference work and for private study.
Ethernet_Basics_rev2_de.pdf
German
02
[pdf, 25 MB] Various
Industrial Ethernet - One network, all options
Broschuere_Ethernet_Infrastruktur_2018_DE.pdf
German
[pdf, 12 MB] Various
Industrial Ethernet - One network, all options
Broschure_Ethernet_Infrastruktur_2018_EN.pdf
English
[pdf, 4 MB] Various
In the first part of Industrial Ethernet Basics, Phoenix Contact provides their expertise in the field of industrial network technology as a reference work and for private study.
Ethernet_Basics_rev2_en.pdf
English
02
[pdf, 4 MB] Various
In the first part of Industrial Ethernet Basics, Phoenix Contact provides their expertise in the field of industrial network technology as a reference work and for private study.
Ethernet_Basics_rev2_fr.pdf
French
02
[pdf, 4 MB] Various
In the first part of Industrial Ethernet Basics, Phoenix Contact provides their expertise in the field of industrial network technology as a reference work and for private study.
Ethernet_Basics_rev2_nl.pdf
Dutch
02
 

Manufacturer's declaration

Description Language Revision
[pdf, 130 KB] Manufacturer's declaration
Declaration of compliance with China RoHS – Components
RoHS_2891086_zh.pdf
Chinese
0
[pdf, 83 KB] Manufacturer's declaration
Declaration of compliance with China RoHS – Components
RoHS_2891086_en.pdf
English
0



Select the items you want and click "Download" to download them as a single package.



For using this functionality please login or register.

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback