Industrial Ethernet Switch - FL SWITCH 3006T-2FX ST - 2891037

Managed Ethernet switch with six RJ45 ports at 10/100 Mbps, two ST format fiber optic ports and an operating temperature of -40°C ... +75°C

Price:

Overview

Technical data

Accessories

Approvals

Downloads

 

Package Slip

Description Language Revision
[pdf, 1 MB] Package Slip
Installation instructions
3043I.pdf
International
I
 

Data Sheet

Description Language Revision
[pdf, 372 KB] Data Sheet
Factoryline 5- and 8-port managed switches with optional fiber optic ports and wide temperature ratings
3037_de_D.pdf
German
D
[pdf, 366 KB] Data Sheet
Factoryline 5- and 8-port managed switches with optional fiber optic ports and wide temperature ratings
3037_en_D.pdf
English
D
[pdf, 375 KB] Data Sheet
Factoryline 5- and 8-port managed switches with optional fiber optic ports and wide temperature ratings
3037_es_D.pdf
Spanish
D
[pdf, 375 KB] Data Sheet
Factoryline 5- and 8-port managed switches with optional fiber optic ports and wide temperature ratings
3037_fr_D.pdf
French
D
[pdf, 374 KB] Data Sheet
Factoryline 5- and 8-port managed switches with optional fiber optic ports and wide temperature ratings
3037_pt_D.pdf
Portuguese
D
[pdf, 390 KB] Data Sheet
Factoryline 5- and 8-port managed switches with optional fiber optic ports and wide temperature ratings
3037_ru_D.pdf
Russian
D
[pdf, 375 KB] Data Sheet
Factoryline 5- and 8-port managed switches with optional fiber optic ports and wide temperature ratings
3037_tr_D.pdf
Turkish
D
[pdf, 614 KB] Data Sheet
Factoryline 5- and 8-port managed switches with optional fiber optic ports and wide temperature ratings
3037_zh_D.pdf
Chinese
D
[pdf, 372 KB] Data Sheet
Factoryline 5- and 8-port managed switches with optional fiber optic ports and wide temperature ratings
3037_it_D.pdf
Italian
D
 

Manual

Description Language Revision
[pdf, 11 MB] Manual
Managed industrial switch
3050_en_T.pdf
English
T
[pdf, 11 MB] Manual
Managed industrial switch
3050_de_T.pdf
German
T
[pdf, 12 MB] Manual
Managed industrial switch
3050_pl_K.pdf
Polish
K
[pdf, 9 MB] Manual
Managed industrial switch
3050_ru_K.pdf
Russian
K
[pdf, 767 KB] Manual
Basic security for industrial networks
3637_en_A.pdf
English
A
[pdf, 771 KB] Manual
Basic security for industrial networks
3637_de_A.pdf
German
A
 

Application Note

Description Language Revision
[pdf, 1 MB] Application Note
Measures to protect network-capable devices with Ethernet connection against unauthorized access
107913_en_01.pdf
English
01
[pdf, 1 MB] Application Note
Measures to protect network-capable devices with Ethernet connection against unauthorized access
107913_de_01.pdf
German
01
[pdf, 321 KB] Application Note
Transferring configuration files to and from FL SWITCH switches
3480_en_A.pdf
English
A
[pdf, 324 KB] Application Note
Transferring configuration files to and from FL SWITCH switches
3480_de_A.pdf
German
A
[pdf, 298 KB] Application Note
Upgrading the firmware on FL SWITCH... network switches
3488_en_A.pdf
English
A
[pdf, 295 KB] Application Note
Upgrading the firmware on FL SWITCH... network switches
3488_de_A.pdf
German
A
[pdf, 657 KB] Application Note
Configuring the FL SWITCH 30..., FL SWITCH 40..., and FL SWITCH 48...E for RADIUS IEEE 802.1x port authentication with FreeRADIUS server (Linux)
3491_en_C.pdf
English
C
[pdf, 663 KB] Application Note
Configuring the FL SWITCH 30..., FL SWITCH 40..., and FL SWITCH 48...E for RADIUS IEEE 802.1x port authentication with FreeRADIUS server (Linux)
3491_de_C.pdf
German
C
[pdf, 1 MB] Application Note
Configuring the FL SWITCH for RADIUS IEEE 802.1x port authentication with Cisco® Secure ACS systems
3503_en_A.pdf
English
A
[pdf, 1 MB] Application Note
Configuring the FL SWITCH for RADIUS IEEE 802.1x port authentication with Cisco® Secure ACS systems
3503_de_A.pdf
German
A
[pdf, 403 KB] Application Note
Upgrading/downgrading the FL SWITCH firmware via NET-SNMP and BASH shell script
3508_en_B.pdf
English
B
[pdf, 407 KB] Application Note
Upgrading/downgrading the FL SWITCH firmware via NET-SNMP and BASH shell script
3508_de_B.pdf
German
B
[pdf, 64 KB] Application Note
FL SWITCH 3050 User Manual addendum
3919_en_A.pdf
English
A
[pdf, 67 KB] Application Note
FL SWITCH 3050 User Manual addendum
3919_de_A.pdf
German
A
[pdf, 632 KB] Application Note
Matching hardware and firmware versions with the FL SWITCH 30... and FL SWITCH 40...
3996_en_A.pdf
English
A
[pdf, 634 KB] Application Note
Matching hardware and firmware versions with the FL SWITCH 30... and FL SWITCH 40...
3996_de_A.pdf
German
A
 

CAD data

Description Language Revision
[dxf, 925 KB] CAD data
DXF-File
pxc_2891037_08_FL-SWITCH-3006T-2FX-ST_2D.dxf
International
2020-09-23
[pdf, 59 KB] CAD data
2D-PDF
pxc_2891037_08_FL-SWITCH-3006T-2FX-ST_2D.pdf
International
2020-09-23
[stp, 851 KB] CAD data
STEP-File
pxc_2891037_08_FL-SWITCH-3006T-2FX-ST_3D.stp
International
2020-09-23
 

Software

Description Language Revision
[exe, 682 KB] Software
BootP IP addressing tool
SHA256 Checksum:
0d677be83b2cade69280bd1924e6b15056719bb3ffbb6b0d96698bb82715bed4
IPAssign_v1.1.3.exe
English
1.1.3
[zip, 2 KB] Software
BASH shell file referenced in Technical note 3508.
Version 1.01 improves the ping reply verification in the SW_IS_NOT_Alive function.
SHA256 Checksum:
b6b648ac3bca3a825395a8060c56b6e86e5e4d0313e35fe26937f19e7f0fb021
Fw_Upgrade_Script.zip
International
1.01
 

Firmware

Description Language Revision
[pdf, 151 KB] Firmware
Firmware release notes
SHA256 Checksum:
6db86ff0bee036d760e7699890a2e7bd84e36aa0bd8abadc995daf8d83ac181b
FirmwareReleaseNotes_3k_4k_4800_v1_35_EN.pdf
English
1.35/2.00
[pdf, 191 KB] Firmware
Firmware release notes
SHA256 Checksum:
278ca58fa6040d4b1103c6439adf30b0972d4949ea9e2b7c39fcc202e5bc2bc8
FirmwareReleaseNotes_3k_4k_v2_02_EN.pdf
English
2.02
[pdf, 194 KB] Firmware
Firmware release notes
SHA256 Checksum:
0280c0d1de5b75854feb849e148a84dfd606ecfea6f52acb480ff2d488373a8d
FirmwareReleaseNotes_3k_4k_v2_03_EN.pdf
English
2.03
[zip, 6 MB] Firmware
Firmware 1.00
SHA256 Checksum:
c851240b1cdbe8207aa980fb7544f72dae3266d00475241a723edc3daea03790
FL_SWITCH_3000_4000_v1_00.zip
International
1.00
[zip, 6 MB] Firmware
Firmware update that includes LLDP and enhances MIB functionality
SHA256 Checksum:
de2f0646ab6cdf8a20a1e059dd961a0ff32e118e9abfe513631d08d0445ab2e4
FL_SWITCH_3000_4000_v1_10.zip
International
1.10
[zip, 6 MB] Firmware
Firmware update that adds Dual Ring and selectable port mirroring direction features
SHA256 Checksum:
5fcf05f921ddce0466a962b1c5f197db638d1e4ac664f2f8afd6f5b576904514
FL_SWITCH_3000_4000_v1_20.zip
International
1.20
[zip, 6 MB] Firmware
Firmware update to fix ring issues during switch bootup and SNMP issues
SHA256 Checksum:
bbc2d0b1e303c873943d5c3d29516bb97d5ee10a50023537ad8f5767403b1f7a
FL_SWITCH_3000_4000_v1_21.zip
International
1.21
[zip, 7 MB] Firmware
Security update and improved VLAN management
SHA256 Checksum:
c8c2e866252edfe24bd1d43f8ba32d7d94a1f2453ef8bc74f93ee5f688af1004
FL_SWITCH_3000_4000_v1_22.zip
International
1.22
[zip, 7 MB] Firmware
Firmware update adds extended ring path control, native VLAN ID can be modified when the port is tagged, changed default trust mode with QoS enabled, various bug fixes.
SHA256 Checksum:
2ff7966e6f5b1683d029db9fb4cd35ba53be30ab09ec3db874f6819ce2a64193
FL_SWITCH_3000_4000_v1_30.zip
International
1.30
[zip, 7 MB] Firmware
Firmware update adds HTTPS web connection with TLS 2048-bit group, extended ring failures are logged in the "Event Table" page, SNTP server functionality, FREAK security feature, enhanced SNTP web, and SNMP interfaces
SHA256 Checksum:
949ac719fdd6f417b869627ad013b6fd40f97bd500ce8ffd02941ec1ad6183f3
FL_SWITCH_3000_4000_v1_31.zip
International
1.31
[zip, 7 MB] Firmware
Firmware update adds additional secure HTTP options, ability to disable "Monitor" mode, and additional security enhancements.
SHA256 Checksum:
7c1206fce8441d9d0a526fe29e971edc7f2bbd104098489f39fba76910612d84
FL_SWITCH_3000_4000_v1_33.zip
International
1.33
[zip, 7 MB] Firmware
Firmware adds Modbus/TCP, binary configuration file support, and security enhancements.
SHA256 Checksum:
34e7be45ec35a4ee7769a07c950a642b99064970353508d62cbb232ae409605c
FL_SWITCH_3000_4000_v1_34.zip
International
1.34
[zip, 7 MB] Firmware
Firmware update provides security enhancements
SHA256 Checksum:
66a54db39e64ba2681d19f4d49fb64b107f8819229c25430bf3a308f8e42d3eb
FL_SWITCH_3000_4000_v1_35.zip
International
1.35
[zip, 21 MB] Firmware
Firmware update provides security enhancements and bug fixes.
SHA256 Checksum:
6c71ed532739009f9266669ceac37aee8adc2579cb2dd9d0840291b995f7a2f8
FL_SWITCH_3000_4000_v2_02.zip
International
2.02
[zip, 21 MB] Firmware
Firmware update provides improvement to RSTP topology operation.
SHA256 Checksum:
50f0643baa6e2ed11637319c54bc8c63f168615aabec7c798c7628d4296a8b19
FL_SWITCH_3000_4000_v2_03.zip
International
2.03
 

Tender Text

Description Language Revision
[zip, 3 KB] Tender Text
Tender text (.txt, .x81, .d81)
2891037_nl.zip
Dutch
Feb 26, 2021
[zip, 3 KB] Tender Text
Tender text (.txt, .x81, .d81)
2891037_en.zip
English
Feb 26, 2021
[zip, 3 KB] Tender Text
Tender text (.txt, .x81, .d81)
2891037_fr.zip
French
Feb 26, 2021
[zip, 3 KB] Tender Text
Tender text (.txt, .x81, .d81)
2891037_de.zip
German
Feb 26, 2021
 

Various

Description Language Revision
[pdf, 4 MB] Various
In the first part of Industrial Ethernet Basics, Phoenix Contact provides their expertise in the field of industrial network technology as a reference work and for private study.
Ethernet_Basics_rev2_de.pdf
German
02
[pdf, 25 MB] Various
Industrial Ethernet - One network, all options
Broschuere_Ethernet_Infrastruktur_2018_DE.pdf
German
[pdf, 4 MB] Various
In the first part of Industrial Ethernet Basics, Phoenix Contact provides their expertise in the field of industrial network technology as a reference work and for private study.
Ethernet_Basics_rev2_en.pdf
English
02
[pdf, 12 MB] Various
Industrial Ethernet - One network, all options
Broschure_Ethernet_Infrastruktur_2018_EN.pdf
English
[pdf, 4 MB] Various
In the first part of Industrial Ethernet Basics, Phoenix Contact provides their expertise in the field of industrial network technology as a reference work and for private study.
Ethernet_Basics_rev2_fr.pdf
French
02
[pdf, 4 MB] Various
In the first part of Industrial Ethernet Basics, Phoenix Contact provides their expertise in the field of industrial network technology as a reference work and for private study.
Ethernet_Basics_rev2_nl.pdf
Dutch
02
 

Manufacturer's declaration

Description Language Revision
[pdf, 128 KB] Manufacturer's declaration
Declaration of compliance with China RoHS – Components
RoHS_2891037_zh.pdf
Chinese
0
[pdf, 83 KB] Manufacturer's declaration
Declaration of compliance with China RoHS – Components
RoHS_2891037_en.pdf
English
0
[pdf, 170 KB] Manufacturer's declaration
EU Declaration of Conformity
2891036_CE_07.pdf
International
04



Select the items you want and click "Download" to download them as a single package.



For using this functionality please login or register.

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback