Type 3 surge protection device - MNT-TEL B/F - 2882404

Socket attachment plug with surge protection for the power supply and signal connection of an end device with analog or digital telecommunications interface (VDSL up to 50 Mbps, on short paths (< 300 m) up to 80 Mbps). Cable is included.

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Easy operation
  • Thermal monitoring of the protective circuit
  • Compact protection for termination devices
  • Green LED - operating indicator for the power supply
Logo

Key Commercial Data

Orderkey 2882404
Packing unit 1
Catalog page Page 89 (C-4-2019)
GTIN 4046356073479
Custom tariff number 85363010

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback