Bus coupler - IL PN BK DI8 DO4 2SCRJ-PAC - 2878379

PROFINET bus coupler, 8 inputs, 24 V DC, 4 outputs, 24 V DC, 500 mA, complete with I/O connectors

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

The bus coupler for the PROFINET protocol has 4 digital outputs and 8 digital inputs. This package contains all the necessary Inline plugs for connecting the supply and the I/Os.
The Inline terminals can be labeled using pull-out labeling fields. The fields have insert cards that can be labeled individually to suit the application. Additionally, there is the ZBFM-6... Zack marker strip for labeling the terminal points.

Your advantages

  • Up to 61 terminals (16 PCP devices) can be connected
  • 80 mm design width
  • Approved for PROFIsafe applications
  • Automatic speed detection of the system bus
  • Eight digital inputs, four digital outputs (on-board)
Logo

Key Commercial Data

Orderkey 2878379
Packing unit 1 pc
Catalog page Page 105 (C-6-2019)
GTIN 4046356073271
Weight per Piece (excluding packing) 367.900 g
Custom tariff number 85176200
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback