Branch terminal - IBS IL 24 RB-LK - 2878117

INTERBUS FO branch terminal block, without accessories, with remote bus branch, 24 V DC

Price:

Overview

Technical data

Approvals

Downloads

Drawings



Connection diagram  

Connection diagram

Dimensional drawing  

Dimensional drawing



Back to top

Note

Utilization restriction EMC: class A product, see manufacturer's declaration in the download area
Back to top

Dimensions

Dimensional drawing
Width 24.4 mm
Height 119.8 mm
Depth 71.5 mm
Back to top

Ambient conditions

Ambient temperature (operation) -25 °C ... 55 °C
Ambient temperature (storage/transport) -25 °C ... 85 °C
Permissible humidity (operation) 75 % (On average, 85 % occasionally)
Permissible humidity (storage/transport) 75 % (On average, 85 % occasionally)
Air pressure (operation) 80 kPa ... 106 kPa (up to 2000 m above sea level)
Air pressure (storage/transport) 70 kPa ... 106 kPa (up to 3000 m above sea level)
Degree of protection IP20
IP20
Back to top

Interfaces

Designation Inline local bus
Connection method Inline data jumper
Transmission speed 500 kbps
Transmission physics FO
Designation INTERBUS
Connection method FSMA plugs
Transmission speed 500 kbps
Transmission physics FO
Back to top

Inline potentials

Designation Supply of analog modules (UANA)
Supply voltage 24 V DC (via voltage jumper)
Supply voltage range 19.2 V DC ... 30 V DC (including all tolerances, including ripple)
Current consumption typ. 42 mA
max. 51 mA
Back to top

General

Mounting type DIN rail
Color green
Net weight 89 g
Back to top

Electrical isolation

Test section 5 V supply, incoming remote bus, electrically isolated from 5 V supply, outgoing remote bus 500 V AC 50 Hz 1 min.
5 V supply, incoming remote bus, electrically isolated from 7.5 V logics supply, 24 V analog supply, 24 V bus terminal module supply, 5 V logics supply branch terminal block 500 V AC 50 Hz 1 min.
5 V supply, incoming remote bus, electrically isolated from 24 V main supply, 24 V segment supply 500 V AC 50 Hz 1 min.
5 V supply incoming remote bus/functional ground 500 V AC 50 Hz 1 min.
5 V supply, outgoing remote bus, electrically isolated from 5 V supply, incoming remote bus 500 V AC 50 Hz 1 min.
5 V supply, outgoing remote bus, electrically isolated from 7.5 V logics supply, 24 V analog supply, 24 V bus terminal module supply, 5 V logics supply branch terminal block 500 V AC 50 Hz 1 min.
5 V supply, outgoing remote bus, electrically isolated from 24 V main supply, 24 V segment supply 500 V AC 50 Hz 1 min.
5 V supply outgoing remote bus, electrically isolated from functional ground 500 V AC 50 Hz 1 min.
7.5 V logics supply, 24 V analog supply, 24 V bus terminal module supply, 5 V logics supply branch terminal block, electrically isolated from 5 V supply incoming remote bus 500 V AC 50 Hz 1 min.
7.5 V logics supply, 24 V analog supply, 24 V bus terminal module supply, 5 V logics supply branch terminal block, electrically isolated from 5 V supply outgoing remote bus 500 V AC 50 Hz 1 min.
7.5 V logics supply, 24 V analog supply, 24 V bus terminal module supply, 5 V logics supply branch terminal block, electrically isolated from 24 V main supply, 24 V segment supply 500 V AC 50 Hz 1 min.
7.5 V communications power, 24 V analog supply, 24 V bus terminal module supply, 5 V communications power, bus branch terminal electrically isolated from functional ground 500 V AC 50 Hz 1 min.
24 V main supply, 24 V segment supply, electrically isolated from 5 V supply, incoming remote bus 500 V AC 50 Hz 1 min.
24 V main supply, 24 V segment supply, electrically isolated from 5 V supply, outgoing remote bus 500 V AC 50 Hz 1 min.
24 V main supply, 24 V segment supply, electrically isolated from 7.5 V logics supply, 24 V analog supply, 24 V bus terminal module supply, 5 V logics supply branch terminal block 500 V AC 50 Hz 1 min.
24 V main supply, 24 V segment supply, electrically isolated from the functional ground 500 V AC 50 Hz 1 min.
Back to top

Standards and Regulations

Connection in acc. with standard CUL
Protection class III (IEC 61140, EN 61140, VDE 0140-1)
Back to top

Environmental Product Compliance

REACh SVHC Lead 7439-92-1
China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values
Back to top

Classifications

eCl@ss

eCl@ss 10.0.1 27242608
eCl@ss 4.0 27250200
eCl@ss 4.1 27250200
eCl@ss 5.0 27250200
eCl@ss 5.1 27242600
eCl@ss 6.0 27242600
eCl@ss 7.0 27242608
eCl@ss 8.0 27242608
eCl@ss 9.0 27242608
Back to top

ETIM

ETIM 2.0 EC001434
ETIM 3.0 EC001604
ETIM 4.0 EC001604
ETIM 5.0 EC001604
ETIM 6.0 EC001604
ETIM 7.0 EC001604
Back to top

UNSPSC

UNSPSC 6.01 43172015
UNSPSC 7.0901 43201404
UNSPSC 11 43172015
UNSPSC 12.01 43201404
UNSPSC 13.2 32151602
UNSPSC 18.0 32151602
UNSPSC 19.0 32151602
UNSPSC 20.0 32151602
UNSPSC 21.0 32151602
Back to top

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback