Wireless module - RAD-ISM-900-DATA-BD-BUS-AU - 2867996

Wireless transceiver (transmitter and receiver) with RS-232, RS-485/RS-422 interface and bus foot, for 900 MHz ISM band (Australia)

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Up to 254 slaves can be connected to one master
  • Operates in the license-free 902 - 928 MHz ISM band
  • The individual devices can be configured as master, slave or repeater
  • Provides an interface for I/O data transmission between a 900 MHz wireless transmission system and RS-232, RS-422 or RS-485 interfaces
  • Can be programmed for point-to-point, point-to-multipoint, and multipoint-to-point configurations
  • The integrated bus foot enables connection to additional I/O modules
  • Frequency hopping spread spectrum
Logo Logo

Key Commercial Data

Orderkey 2867996
Packing unit 1 pc
Catalog page Page 469 (C-8-2013)
Weight per Piece (excluding packing) 350.000 g
Custom tariff number 85299040
Country of origin CA (Canada)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback