Antenna - RAD-ISM-2400-ANT-PAR-19-0 - 2867885

Directional antenna, 2.4 GHz, gain: 19 dBi, polarization: linear, opening angle: h/v 17°/11°, degree of protection: IP65, connection: N (female), incl. mounting bracket and mast clips

Price:

Save money: Best price starts from {0} pieces!

Overview

Technical data

Downloads

Product Description

The parabolic antenna may only be used with the unidirectional transmitter and bidirectional receivers in conjunction with extension cable RAD-CAB-EF393-15m as the maximum permissible value of 20 dB for emitted power will otherwise be exceeded.

Your advantages

  • For large distances
  • For point-to-point connections

Key Commercial Data

Orderkey 2867885
Packing unit 1 pc
Catalog page Page 389 (C-6-2019)
GTIN 4017918989385
Weight per Piece (excluding packing) 3,240.000 g
Custom tariff number 85177000
Country of origin CN (China)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Service

HIGHLIGHTS 2021

Creative solutions for a smart world

  • Create PDF
  • Send by Email
  • Feedback