Antenna cable - RAD-CAB-PFP400-100 - 2867238

Antenna cable, outside diameter: 10 mm (0.4 in.), inner conductor: solid, attenuation: 4.1 / 6.9 / 10.4 dB at 0.9 / 2.4 / 5.8 GHz, connection: 2x N (male), cable length: 30 m (100 ft.)

Price:

Save money: Best price starts from {0} pieces!

Overview

Technical data

Downloads

Your advantages

  • Low attenuation
  • UV resistant
  • For outdoor installation

Key Commercial Data

Orderkey 2867238
Packing unit 1 pc
Catalog page Page 397 (C-6-2019)
GTIN 4017918931773
Weight per Piece (excluding packing) 2,820.000 g
Custom tariff number 85442000
Country of origin CN (China)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback