Antenna - RAD-ISM-900-ANT-OMNI-5 - 2867199

Omnidirectional antenna, 900 MHz, gain: 7 dBi, polarization: linear, opening angle: h/v 360°/30°, degree of protection: IP65, connection: N (female), incl. mounting bracket and mast clips

Price:

Save money: Best price starts from {0} pieces!

Overview

Technical data

Downloads

Your advantages

  • For freely mobile applications
  • For multipoint or mesh connections

Key Commercial Data

Orderkey 2867199
Packing unit 1 pc
Catalog page Page 395 (C-6-2019)
GTIN 4017918931681
Weight per Piece (excluding packing) 520.000 g
Custom tariff number 85177000
Country of origin US (United States)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback