Inline function terminal - IB IL SSI-PAC - 2861865

Inline measurement terminal block for positioning control and absolute position encoders, complete with accessories, 1 absolute encoder input, 4 digital inputs 24 V DC, 4 digital outputs 24 V DC, 500 mA, 3-wire connection method

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Startup using hand-held operator panel mode
  • 5 V and 24 V encoder supply including monitoring
  • 24 V sensor supply including monitoring
  • Integrated monitoring functions
  • Software limit switch
  • Adjustable encoder offset
  • Encoder resolution up to 26 bits
  • Gear ratio can be parameterized
  • Position detection using absolute encoders with SSI interface
  • 4 digital outputs
  • 3 digital inputs

Key Commercial Data

Orderkey 2861865
Packing unit 1 pc
Catalog page Page 158 (C-6-2019)
GTIN 4017918894566
Weight per Piece (excluding packing) 249.000 g
Custom tariff number 85389091
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback