Inline function terminal - IB IL INC-PAC - 2861849

Inline positioning terminal block, complete with accessories (connector and labeling field), 1 incremental encoder input, 4 digital inputs 24 V DC, 4 digital outputs 24 V DC, 500 mA, 3-wire connection method

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Startup using hand-held operator panel mode
  • Integrated monitoring functions
  • 5 V and 24 V encoder supply including monitoring
  • 24 V sensor supply including monitoring
  • Backlash and friction compensation
  • Gear ratio can be parameterized
  • 3 digital inputs
  • 4 digital outputs
  • Position detection via symmetrical or asymmetrical incremental encoder with or without Z trace
  • Software limit switch

Key Commercial Data

Orderkey 2861849
Packing unit 1 pc
Catalog page Page 237 (C-8-2013)
GTIN 4017918894542
Weight per Piece (excluding packing) 247.700 g
Custom tariff number 85389091
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback