Inline terminal - IB IL DO 4 AC-1A-PAC - 2861658

Inline, Digital output terminal, Digital outputs: 4, 230 V AC, 1 A, connection method: 3-wire, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connectors and marking fields

Price:

Overview

Technical data

Accessories

Downloads

Product Description

The terminal is designed for use within an Inline station.
It is used to output digital signals in the AC voltage range.

Your advantages

  • 4 digital outputs
  • Connection of actuators in 3-wire technology
  • Nominal current of each output: 1 A
  • Total current of the terminal: 4 A
  • Diagnostic and status indicators
Logo

Key Commercial Data

Orderkey 2861658
Packing unit 1 pc
Catalog page Page 132 (C-6-2019)
GTIN 4017918894498
Weight per Piece (excluding packing) 220.300 g
Custom tariff number 85389091
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Service

HIGHLIGHTS 2020

Creative solutions for a smart world

  • Create PDF
  • Send by Email
  • Feedback