Surge protection plug - PT 4X1-12DC-ST - 2838319

Protective plug PT with protective circuit for 4 conductors of signal circuits grounded on one side. Nominal voltage: 12 V DC

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Plugs can be checked with CHECKMASTER
  • Installed in conjunction with the PT 4x1...-BE base element
  • Maximum ease of maintenance thanks to the two-piece design
  • Base element remains an integral part of the installation
  • Consistent plug-in signal circuit protection
  • Protection for four conductors with common reference potential
  • Impedance-neutral disconnection of plug for test and maintenance purposes
Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 2838319
Packing unit 1 pc
Catalog page Page 113 (C-4-2017)
GTIN 4017918182700
Weight per Piece (excluding packing) 25.710 g
Custom tariff number 85363010
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback