Relay Module - PR2-RSP3-LV- 24AC/4X21AU - 2834779

The figure shows the 24 V DC version

Preassembled relay modules with spring-cage connection, consisting of a relay base, industrial relay with integrated LED and engage/disengage manual actuate lever, varistor module, and retaining bracket. Input voltage: 24 V AC, four PDTs with gold-plated contacts, 5 A

Price:

Overview

Technical data

Downloads

Your advantages

  • Relay with detectable manual operation and status LED
  • With DC types, freewheeling diode is integrated in relay
  • Logical contact arrangement thanks to 1/3-level relay base
  • Mechanical switch position indicator
  • 4 PDT types with multi-layer gold contacts

Key Commercial Data

Orderkey 2834779
Packing unit 1 pc
Minimum order quantity 5 pc
Catalog page Page 395 (C-7-2013)
GTIN 4046356044592
Weight per Piece (excluding packing) 125.160 g
Custom tariff number 85364900
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback