Relay Module - PR2-RSP3-LV-230AC/2X21 - 2834711

The figure shows the 24 V DC version

Preassembled relay modules with spring-cage connection, consisting of a relay base, industrial relay with integrated LED and engage/disengage manual actuate lever, varistor protective module, and retaining bracket. Input voltage: 230 V AC, two PDTs, 10 A

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • With DC types, freewheeling diode is integrated in relay
  • Relay with detectable manual operation and status LED
  • Mechanical switch position indicator
  • Logical contact arrangement thanks to 1/3-level relay base
  • 4 PDT types with multi-layer gold contacts

Key Commercial Data

Orderkey 2834711
Packing unit 1 pc
Minimum order quantity 5 pc
Catalog page Page 395 (C-7-2013)
GTIN 4017918996284
Weight per Piece (excluding packing) 126.210 g
Custom tariff number 85364900
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback