Media module - FL IF 2HCS 100-D - 2832742

Interface module, 2 ports, 100 Mbps, full duplex, for the Modular Managed Switch System, exit downward

Price:

Overview

Technical data

Accessories

Downloads

Product Description

Fitted with combi interface FL IF TX/POF 100-.., the converter board becomes a media converter. For the highest noise immunity requirements in industrial applications, cost-effective and easy to operate polymer fiber technology can be used. The optical connection conforms to the international F-SMA standard. The compact converter module is easily snapped onto standard EN DIN rails. Interfaces for exits at the bottom or at the front are available. The module can thus be used for distributed application used in junction boxes, or using the convenient front exit, in control cabinet. The
Pluggable screw terminal blocks provide the 24 V DC supply.

Key Commercial Data

Orderkey 2832742
Packing unit 1 pc
Catalog page Page 191 (AX-2009)
Weight per Piece (excluding packing) 93.900 g
Custom tariff number 84718000
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback