Surge protection device - TT-EX(I)- 24DC - 2832124

Modular terminal block with three-stage surge protection for a floating Ex-i signal circuit, separate PE connection, nominal voltage: 24 V DC, for mounting on NS 35/7.5, terminal block width: 6.2 mm, terminal block height: 54.6 mm. HART-compatible

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Versions with and without disconnect knife
  • To terminate a row of TERMITRAB TT... devices, covers are available in the corresponding colors
  • Other voltage levels available on request
  • Protection of a floating double wire in intrinsically safe circuits
  • Multi-stage modular terminal blocks with screw connection technology
  • Disconnection of signal circuits by disconnect knife
Logo Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 2832124
Packing unit 1 pc
Catalog page Page 95 (C-6-2015)
GTIN 4017918172831
Weight per Piece (excluding packing) 25.670 g
Custom tariff number 85363010
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback