Inline function terminal - IB IL TEMPCON 300 RTD-2MBD-PAC - 2819820

Inline temperature controller, complete with accessories (connector and labeling field) with 6 resistance thermometer inputs, 6 binary outputs, 1 input for recording the total current of heating elements, expandable to 30 control circuits, transfer rate 2Mbaud.

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • The Inline multi-channel temperature controller is a freely parameterizable slave for the Inline installation system.
  • Can be extended by up to 30 closed-loop control circuits using additional temperature measurement terminals.
  • Transmission speed of 2 Mbps

Key Commercial Data

Orderkey 2819820
Packing unit 1 pc
Catalog page Page 286 (AX-2009)
Weight per Piece (excluding packing) 280.000 g
Custom tariff number 85389091
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback