Type 1 surge protection device - FLT-PLUS - 2816386

Type 1 / Class I / B arrester (lightning current arrester) with arc chopping spark gap, quenching plates for high mains follow-through current quenching capacity, 1-channel. Protection level: 4 kV. Housing width: 35 mm (2 Div.)

Price:

Overview

Technical data

Accessories

FAQs

Downloads

Key Commercial Data

Orderkey 2816386
Packing unit 1 pc
Catalog page Page 21 (TT-2007)
GTIN 4017918130060
Weight per Piece (excluding packing) 524.980 g
Custom tariff number 85363010
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback