Resistance/potiposition transducer - MINI MCR-SL-R-UI-SP - 2810256

The MCR potiposition transducer for converting potentiometer positions to an analog standard signal, input 0 kΩ  ... 100 Ω to 0 kΩ ... 100 kΩ. Replacement part: 2902017 MINI MCR-2-POT-UI-PT.

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Power supply possible via the foot element (TBUS)
  • Automatic potentiometer detection without manual adjustment
  • Error indication via diagnostic LED and analog signal
  • For 100 Ω to 100 kΩ potentiometers
  • Input and output signals can be configured via DIP switches
  • A potentiometer sub-range can be linearized via the "teach-in" switch on the device
  • Highly-compact potentiometer transducer for electrical isolation, conversion, amplification, and filtering of
  • Configurable measuring range and output signals
  • potentiometer signals to create standard signals
  • 3-way isolation
Logo Logo Logo

Key Commercial Data

Orderkey 2810256
Packing unit 1 pc
Catalog page Page 111 (C-7-2015)
GTIN 4017918996079
Weight per Piece (excluding packing) 80.000 g
Custom tariff number 85437090
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback