Differential current monitoring - RCM-B-SCT-105 - 2806249

Residual current converter for type B+ residual current monitor.

Price:

Overview

Technical data

Accessories

FAQs

Downloads

Your advantages

  • Residual current detection characteristics type B+ (DC up to 100 kHz)
  • Detects smooth and pulsating DC and AC residual currents
  • Adjustable residual response current of 30 mA to 3 A
  • Adjustable pre-alarm threshold and delay time
  • Actual residual current can be read via LED display
  • Remote signaling for main and pre-alarm
  • Residual current monitoring devices act as a form of fire prevention

Key Commercial Data

Orderkey 2806249
Packing unit 1 pc
Catalog page Page 288 (C-7-2015)
Weight per Piece (excluding packing) 1,940.000 g
Custom tariff number 85043180
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback