Differential current monitoring - RCM-A-SCT- 30 - 2806058

Differential current converter for type A differential current monitor.

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Residual current detection characteristics type A (50/60 Hz)
  • Detects pulsating DC and AC residual currents
  • Adjustable residual response current of 30 mA to 3 A
  • Adjustable pre-alarm threshold and delay time
  • Actual residual current can be read via LED display
  • Remote signaling for main and pre-alarm
  • Residual current monitoring devices act as a form of fire prevention

Key Commercial Data

Orderkey 2806058
Packing unit 1 pc
Catalog page Page 289 (C-7-2015)
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85043180
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback