Surge protection device - TT-2-PE-12DC - 2805017

Modular terminal block with three-stage surge protection for a floating double conductor, separate ground connection, nominal voltage:12 V DC, mounting on NS 35/7.5, terminal width: 6.2 mm, terminal height: 54.6 mm

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 2805017
Packing unit 1 pc
GTIN 4046356343374
Weight per Piece (excluding packing) 26.000 g
Custom tariff number 85363010
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback