Type 2 surge protection replacement module - VAL-SQ SE 200-600D/FM - 2804526

Surge protection device for 600 V Delta configurations typically used as service entry protection. NEMA rated enclosure provides a monitor with surge counter, status LEDs and audible alarm with remote monitor capability. Hybrid Sine Wave Tracking provides 200 kA surge protection.

Price:

Overview

Technical data

Accessories

Downloads

Product Description

Surge protection device for 600 V AC Delta configurations with 200 kA protection

Key Commercial Data

Orderkey 2804526
Packing unit 1 pc
Catalog page Page 69 (TT-2009)
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85413010
Country of origin US (United States)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback