Type 2 surge protection device - VAL-MS 350/10/3+1 - 2803593

Surge arrester for 5-conductor power supply systems (L1, L2, L3, N, PE), consisting of a base element and protective connectors, for mounting on NS 35.

Price:

Overview

Technical data

Accessories

FAQs

Downloads

Your advantages

  • With or without floating remote indication contact
  • Solutions for the low performance class
  • Disconnect device on each individual plug
  • Multi-channel type 2 arresters
  • Optical, mechanical status indication for the individual arresters
  • Type 2 consistent plug-in surge arresters
  • Mechanical coding of all slots

Key Commercial Data

Orderkey 2803593
Packing unit 1 pc
Catalog page Page 40 (TT-2011)
Weight per Piece (excluding packing) 400.000 g
Custom tariff number 85363010
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback