Type 2 surge arrester - VAL-MS-AR 75 VF/FM - 2801488

The VAL-MS-AR 75 VF/FM is a hybrid SPD with a gas discharge tube in series with a metal oxide varistor and thermal monitor, ideal for applications where no leakage current can be tolerated.
The VAL-MS BE-AR/FM base provides a disconnect that separates the field wire from the protected mode for field diagnosis and dry contacts for remote function monitoring. Independent input and output terminals are on the same side with ground terminals on the opposite end. All terminals are high-current screw clamping for stripped or ferruled, solid or stranded wires.

Price:

Save money: Best price starts from {0} pieces!

Overview

Technical data

Accessories

Downloads

Your advantages

  • Versions with and without floating remote indication contact
  • Separate field and house wire termination.
  • Tool-free field wire disconnect and test point.
  • IP20 touch safe when connected.
  • VF plug has zero leakage current.
Logo

Key Commercial Data

Orderkey 2801488
Packing unit 1 pc
Catalog page Page 47 (C-6-2015)
GTIN 4046356879484
Weight per Piece (excluding packing) 170.000 g
Custom tariff number 85363010
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback