Electronic device circuit breaker - CB E1 24DC/6A S-R P - 2800912

The figure shows the CB E1 24DC/1A S-R P version

Electronic device circuit breaker, 1-pos., active current limitation, status output and reset input, plug for base element.

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Compact design with precise nominal current levels
  • Modular expansion possible thanks to the uniform, plug-in housing concept
  • Sophisticated remote signaling concept enables monitoring from any location
  • The reset input can be switched by means of remote control
  • Active current limitation, even when switching capacitive loads
  • Supply/remote signaling can be bridged with CLIPLINE complete accessories

Key Commercial Data

Orderkey 2800912
Packing unit 1 pc
Catalog page Page 323 (C-4-2017)
Weight per Piece (excluding packing) 0.040 g
Custom tariff number 85362010
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback