Thermomagnetic device circuit breaker - CB TM1 3A M1 P - 2800849

The figure shows the CB TM1 0.5A M1 P version

Thermomagnetic device circuit breaker, 1-pos., tripping characteristic M1 (medium-blow), 1 PDT contact, plug for base element.

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Compact design with precise nominal current levels
  • Modular expansion possible thanks to the uniform, plug-in housing concept
  • Sophisticated remote signaling concept enables monitoring from any location
  • Protect 240/277 V AC power supply systems with the M1 characteristic curve (based on the C characteristic)
  • Supply/remote signaling can be bridged with CLIPLINE complete accessories

Key Commercial Data

Orderkey 2800849
Packing unit 1 pc
Catalog page Page 329 (C-4-2017)
GTIN 4046356690003
Weight per Piece (excluding packing) 40.000 g
Custom tariff number 85362010
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback