Surge protection device - PT-IQ-2X1+F-24DC-UT - 2800788

The figure shows the PT-IQ-1x2-24DC-UT version

Surge protection, consisting of protective plug and base element, with integrated multi-stage status indicator on the module for two signal wires with common reference potential. Indirect grounding via gas-filled surge arrester.

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Surge protection system
  • Multi-level state monitoring
  • Collective message about supply and remote module
  • System supplied via DIN rail bus
  • Up to 28 protection modules per supply module
  • Maximum ease of maintenance thanks to the two-piece design
  • Codable plug
  • Impedance-neutral disconnection of plug for maintenance purposes
  • Base element remains an integral part of the installation
Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 2800788
Packing unit 1 pc
Catalog page Page 111 (C-4-2017)
GTIN 4046356645201
Weight per Piece (excluding packing) 140.000 g
Custom tariff number 85363010
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback