Lightning/surge arrester type 1/2 - VAL-MS-T1/T2 175/12.5/3+1-FM - 2800670

Universal varistor-based plug-in lightning/surge arrester for 3-phase power supply networks with separate N and PE (5-conductor system: L1, L2, L3, N, PE), for Lightning Protection Levels III and IV, with remote indication contact.

Price:

Overview

Technical data

Accessories

FAQs

Downloads

Your advantages

  • Plugs can be checked with CHECKMASTER
  • With floating remote indication contact
  • Secure hold of plugs in the event of high lightning current loads and strong vibrations thanks to new latching
  • Mechanical coding of all slots
  • Optical, mechanical status indication for the individual arresters
  • Pluggable
  • Thermal disconnect device for each individual plug
Logo

Key Commercial Data

Orderkey 2800670
Packing unit 1 pc
Catalog page Page 36 (C-6-2015)
GTIN 4046356624251
Weight per Piece (excluding packing) 580.000 g
Custom tariff number 85363030
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback