Type 2 surge protection device - VAL-SQ SP 100-240D - 2800464

Surge protection device for 240 V AC Delta configurations. Uses a compact, NEMA rated enclosure that connects easily to an existing enclosure. Hybrid Sine Wave Tracking provides 100 kA surge protection.

Price:

Overview

Technical data

FAQs

Downloads

Product Description

Surge protection device for 240 V AC Delta configurations with 100 kA protection

Your advantages

  • Floating contacts enable connection to a remote monitoring system
  • Sine wave tracking enabling noise attenuation of up to -30 dB
  • Each arrester path has separate fuse protection
  • UL 1449, 3rd edition, September 2009
  • LEDs consistently monitor the status of each individual phase

Key Commercial Data

Orderkey 2800464
Packing unit 1 pc
Catalog page Page 77 (TT-2011)
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85363090
Country of origin US (United States)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback