Type 2 surge protection replacement module - VAL-SQ SE 200-120/240HLD /D - 2800388

Surge protection device for 120/240 V High-Leg Delta configurations typically used as service entry protection. NEMA rated enclosure provides a monitor with surge counter, status LEDs and audible alarm with remote monitor capability. Hybrid Sine Wave Tracking provides 200 kA surge protection.

Price:

Save money: Best price starts from {0} pieces!

Overview

Technical data

Downloads

Product Description

Surge protection device for 120/240 V AC High-Leg Delta configurations with 200 kA protection

Your advantages

  • Optional disconnect switch
  • UL 1449, 3rd edition, September 2009
  • Optional 10-mode protection for sensitive electronics
  • Filter for sine wave tracking

Key Commercial Data

Orderkey 2800388
Packing unit 1 pc
Catalog page Page 74 (TT-2011)
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85363090
Country of origin US (United States)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Service

HIGHLIGHTS 2021

Creative solutions for a smart world

  • Create PDF
  • Send by Email
  • Feedback