Type 2 surge protection replacement module - VAL-SQ SE 400-120/208Y /D - 2800385

Surge protection device for 120/208 V AC Wye configurations typically used as service entry protection. NEMA rated enclosure provides a monitor with surge counter, status LEDs and audible alarm with remote monitor capability. Hybrid Sine Wave Tracking provides 400 kA surge protection.

Price:

Overview

Technical data

Downloads

Product Description

Surge protection device for service entrance protection of 120/208 V AC and 127/220 V AC Wye systems with 400 kA protection

Your advantages

  • Optional disconnect switch
  • UL 1449, 3rd edition, September 2009
  • Optional 10-mode protection for sensitive electronics
  • Filter for sine wave tracking

Key Commercial Data

Orderkey 2800385
Packing unit 1 pc
Catalog page Page 74 (TT-2011)
Weight per Piece (excluding packing) 19,080.000 g
Custom tariff number 85363090
Country of origin US (United States)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback