Type 1 surge protection device - VAL-SQ SI 100-120/240S - 2800325

100 kA surge protection device for 120/240 V AC single/split phase configurations with separate Gnd and N conductors. Uses a compact, NEMA 4X-rated enclosure that connects easily to an existing enclosure.

Price:

Overview

Technical data

Downloads

Product Description

100 kA Type 1 surge protective device for single and split phase systems with separate GND and N

Your advantages

  • Each arrester path has separate fuse protection
  • Compact NEMA 4X housing
  • UL 1449, 3rd edition, September 2009
  • LEDs consistently monitor the status of each individual phase

Key Commercial Data

Orderkey 2800325
Packing unit 1 pc
Catalog page Page 79 (TT-2011)
Weight per Piece (excluding packing) 770.600 g
Custom tariff number 85363090
Country of origin US (United States)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback