Type 1 surge protection device - VAL-SQ SI 40-3C-600 - 2800007

Surge protection device for 3-phase applications up to 600 V with a common Gnd-N. Provides 40 kA protection per phase. Compact, NEMA 4X enclosure installs in limited space.

Price:

Overview

Technical data

FAQs

Downloads

Product Description

40 kA Type 1 surge protective device for systems up to 600 V with common Gnd-N

Your advantages

  • Each arrester path has separate fuse protection
  • Compact NEMA 4X housing
  • UL 1449, 3rd edition, September 2009
  • LEDs consistently monitor the status of each individual phase

Key Commercial Data

Orderkey 2800007
Packing unit 1 pc
Catalog page Page 79 (TT-2011)
Weight per Piece (excluding packing) 800.000 g
Custom tariff number 85363030
Country of origin US (United States)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback