Type 2 surge protection replacement module - VAL-SQ SI 40-2S-120 - 2800005

Surge protection device for 2-phase, 120 V applications with separate Gnd-N. Provides 40 kA protection per phase. Compact, NEMA 4X enclosure installs in limited space.

Price:

Overview

Technical data

Downloads

Product Description

40 kA Type 2 surge protective device for systems up to 120 V with separate GND-N

Key Commercial Data

Orderkey 2800005
Packing unit 1 pc
Catalog page Page 73 (TT-2009)
Weight per Piece (excluding packing) 750.000 g
Custom tariff number 85363010
Country of origin US (United States)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback