Type 3 surge protection device - MT-2PE/S-230AC - 2798802

DIN rail module with surge protection for power supply units, optical power and error display, for mounting on NS 35/7.5. Nominal voltage: 230 V AC, housing width: 50 mm.

Price:

Overview

Technical data

FAQs

Downloads

Key Commercial Data

Orderkey 2798802
Packing unit 1 pc
GTIN 4017918073909
Weight per Piece (excluding packing) 123.190 g
Custom tariff number 85363010
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback