Surge protection device - UFB 2-PE- 24DC - 2795478

No picture available

DIN rail module with three-stage protection for two conductors in floating signal circuits. Inductive decoupling between gas-filled arrester varistor and suppressor diode. Mounting on NS 32 or NS 35/7.5, housing width: 22.5 mm. Design: 24 V DC

Price:

Overview

Technical data

FAQs

Downloads

Logo

Key Commercial Data

Orderkey 2795478
Packing unit 1 pc
GTIN 4017918073169
Weight per Piece (excluding packing) 0.920 g
Custom tariff number 85363010
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback