Surge protection device - TT-SLKK5/ 24DC - 2794903

Terminal block with varistor as surge voltage protection between clamping connector and DIN rail, separate ground connection, nominal voltage: 24 V DC, mounting on NS 35/7.5, terminal width: 6.2 mm, terminal height: 69 mm

Price:

Save money: Best price starts from {0} pieces!

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Protective element between the feed-through terminal block and the metal mounting foot
  • Terminal blocks with screw connection technology
Logo Logo Logo Logo

Key Commercial Data

Orderkey 2794903
Packing unit 1 pc
Catalog page Page 99 (C-6-2013)
GTIN 4017918072971
Weight per Piece (excluding packing) 21.568 g
Custom tariff number 85363030
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback