UFBK 2/2- 24AC-ST - 2793328

No picture available

Protective plug for base element UFBK 2/2, with protection for two conductors in single-ended signal circuits, color: Black

Price:

Overview

Technical data

Downloads

Product Description

Surge voltage protective plugs for 2 conductors of signal circuits with common reference potential. The function of the protective device can be checked with a separate testing device and the result can be documented via a printer.

Logo

Key Commercial Data

Orderkey 2793328
Packing unit 1 pc
GTIN 4017918072735
Weight per Piece (excluding packing) 78.300 g
Custom tariff number 85363010
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback