UFBK 2-PE-110AC-ST - 2792345

No picture available

Protective plug for base element UFBK 2-PE-110 AC, protection for conductor pairs in floating circuits, nominal voltage: 110 V AC, color: Black

Price:

Overview

Technical data

Accessories

Downloads

Product Description

Two conductor protective plug in floating signal circuits. The function of the protective device can be checked with a separate testing device and the result can be documented via a printer.

Logo

Key Commercial Data

Orderkey 2792345
Packing unit 1 pc
GTIN 4017918072667
Weight per Piece (excluding packing) 83.080 g
Custom tariff number 85363010
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback