UFBK 2-PE- 12DC-ST - 2791977

No picture available

Protective plug for base element UFBK 2-PE-12 DC, protection for conductor pairs in floating circuits, nominal voltage: 12 V DC, color: Black

Price:

Overview

Technical data

Accessories

Downloads

Product Description

Two conductor protective plug in floating signal circuits. The function of the protective device can be checked with a separate testing device and the result can be documented via a printer. The function of the protective device can be checked with a separate testing device and the result can be documented via a printer.

Logo

Key Commercial Data

Orderkey 2791977
Packing unit 1 pc
GTIN 4017918072506
Weight per Piece (excluding packing) 76.600 g
Custom tariff number 85363010
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback