Housing - TG 40 - 2788896

Housing for mounting surge voltage arresters

Price:

Overview

Technical data

FAQs

Downloads

Product Description

The TG 40 aluminum housing is equipped with two Pg13,5 cable screw connections positioned opposite each other on either side. The housing cover is attached to the base using four non-rusting and captive screws.TG 40 is supplied with DIN rail NS 35/7.5. On the DIN rail, five sections of 17.5 mm width each are available for the installation of protection devices. Degree of protection: IP65. IEC 529/EN 60529/DIN VDE 0470-1. Installation width 5 div.

Your advantages

  • For separate installation of surge protective devices
  • Installation outdoors or indoors possible
  • Use in harsh environmental conditions at the installation location
  • Aluminum housing equipped with two cable glands
  • The DIN rail requires five part width sections of 17.5 mm each

Key Commercial Data

Orderkey 2788896
Packing unit 1 pc
Catalog page Page 134 (C-6-2015)
GTIN 4017918071950
Weight per Piece (excluding packing) 1,704.700 g
Custom tariff number 76169910
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback