Surge protection device - TT-UKK5-D/ 12DC - 2788087

The figure shows version TT-UKK5-D-24 DC

Double-level modular terminal block with suppressor diode as surge protection between both levels, nominal voltage: 12 V DC, for mounting on NS 32 or NS 35/7.5, closed housing, terminal width: 6.2 mm, terminal height: 68 mm

Price:

Overview

Technical data

Downloads

Logo Logo Logo

Key Commercial Data

Orderkey 2788087
Packing unit 1 pc
Catalog page Page 71 (TT-2005)
GTIN 4017918071325
Weight per Piece (excluding packing) 24.920 g
Custom tariff number 85363010
Country of origin GR (Greece)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback