Surge protection plug - UFBK 2-PE- 24DC-HF-ST - 2781275

No picture available

Protective plug UFBK 2/2, for base element UFBK 2-PE...HF, two conductor protection in floating signal circuits

Price:

Overview

Technical data

Accessories

FAQs

Downloads

Product Description

Two conductor protective plug in floating signal circuits with high transmission frequencies. The function of the protective device can be checked with a separate testing device and the result can be documented via a printer.

Logo

Key Commercial Data

Orderkey 2781275
Packing unit 1 pc
GTIN 4017918068905
Weight per Piece (excluding packing) 78.930 g
Custom tariff number 85363010
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback